Burner Control Unit (BCU)

Overview
Control over the safe and proper ignition and gas supply of a gas burner is accomplished with the burner control unit. The burner control unit receives ignition instructions from a central control unit, detects gas pressure and controls the gas valve to maintain optimal gas pressure, and monitors safety through ignition spark control and temperature detection.
Our 8/16-bit microcontrollers are ideally suitable for the A/D conversion and spark control necessary for temperature detection and gas pressure detection applications.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Valve control | MCU | 78K0/Kx2 | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins |
| 78K0S/Kx1+ | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator,10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and small package |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Americas