RD151TS3313ARP
- Overview
- Documentation
- Design Support
Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| RD151TS3313ARP RD151TS3323ARP Datasheet | May.11.06 | REJ03D0794-0100 | 95 |
Product Spec
| Family/ Series | Clock Generator for Printers and General SSC |
|---|---|
| Function | Spread Spectrum Clock for EMI Solution |
| Remarks | fout=20 to 40MHz, Central Spread ±0.5%/±1.5% |
| Pin Count | 8 |
| Package Type | SOP |
| Production Status | In Mass Production |
| Downloadable | IBIS |
Order Information
| Orderable Part No. | Production Status | Packing | MOQ | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| D151TS3313ARP | Mass Production | Embossed Tape | 2500 | Compliant | English |
Package & Packing
| Package | |
|---|---|
| Name | SOP |
| JEITA code | P-SOP8-3.95x4.9-1.27 |
| Previous code | FP-8DCV |
| Renesas code | PRSP0008DD-C |
| Terminal count | 8 |
| Terminal pitch (mm) | 1.27 |
| Dimensions (mm) | 3.95x4.9(JEDEC150) |
| Mass (g)[TYP,] | 0.085 |
| Drawing Link | prsp0008dd_c |
| Mount pad | fig0001e |
Americas


