UPD168117FC
- Overview
- Documentation
- Design Support
Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| UPD168117 Data Sheet | Dec.01.04 | S17310EJ2V0DS00 | 394 |
Product Spec
| Application | For driving the lens motor of digital still cameras |
|---|---|
| Features | Incorporates 7 H-bridge circuits using power MOSFETs. Supports PWM output (ch 1 to ch 6) and linear output (ch 7). Undervoltage lockout circuit: Shuts down the internal circuit at VDD = 1.7V TYP. Thermal shutdown circuit: |
| Description | 7 ch H-bridge driver with micro-step function supporting pulse input |
| Performance | "Low-voltage driving: VDD = 2.7 to 3.6 V, VM = 2.7 to 5.5 V Output on-state resistance :1.0 ohm TYP., 1.5 ohm MAX. (ch1 to ch4 and ch7) Output current: (ch1 to ch6) DC current: 0.4 A/ch, Peak current: 0.7 A/ch (ch7) DC cur" |
| Production Status | Mass Production |
Order Information
Please inquire.
Package & Packing
Please inquire.
Americas

