Skip to main content

R2J20605ANP

(  EOL)
Share:
Subscribe:
Subscribe

Datasheet

Document Title Issue Date Doc Number
(Previous Number)
Size(KB)
R2J20605ANP Datasheet Feb.26.10 REJ03G1821-0300 266

Order Information

Orderable Part No. Production Status Packing MOQ EU RoHS RoHS-pdf
(China-RoHS)
R2J20605ANP#G3 EOL Embossed Tape 2500 Compliant English

Package & Packing

Package
Name HVQFN
JEITA code P-HVQFN56-8x8-0.50
Previous code -
Renesas code PVQN0056KA-A
Terminal count 56
Terminal pitch (mm) 0.5
Dimensions (mm) 8x8
Mass (g)[TYP,] 0.2
Drawing Link pvqn0056ka_a
Mount pad fig0012e
Packing
Container JEDEC tray tray0062
Packing JEDEC Tray Complete dry pack tray-D
Tape Complete dry pack tape-D
Container Tape tape2056

End of content

Back To Top