Skip to main content

R2J20651NP

(  EOL)
Share:
Subscribe:
Subscribe

Datasheet

Document Title Issue Date Doc Number
(Previous Number)
Size(KB)
R2J20651NP Datasheet Mar.12.10 REJ03G1743-0400 295

Order Information

Orderable Part No. Production Status Packing MOQ EU RoHS RoHS-pdf
(China-RoHS)
R2J20651NP#G3 EOL Embossed Tape 2500 Compliant English

Package & Packing

Package
Name HVQFN
JEITA code P-HVQFN40-6x6-0.50
Previous code -
Renesas code PVQN0040KC-A
Terminal count 40
Terminal pitch (mm) 0.5
Dimensions (mm) 6x6
Mass (g)[TYP,] 0.1
Drawing Link pvqn0040kc_a
Mount pad fig0012e
Packing
Container JEDEC tray tray0006
Packing JEDEC Tray Complete dry pack tray-D
Tape Complete dry pack tape-D
Container Tape tape2024

End of content

Back To Top