R2J20658NP
- Overview
- Documentation
- Design Support
Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| R2J20658NP Datasheet | Jan.25.11 | R07DS0248EJ0100 | 162 |
Product Spec
| Function | Driver-MOSFET Integrated SiP |
|---|---|
| Iout (A) max. | 40 |
| Vin (V) max. | 16 |
| PWM Input (V) | 3.3/5.0 |
| Tj-opr (°C) | -40 to 150 |
| Package Type | QFN-40 |
| Pin Count | 40 |
| Production Status | In Mass Production |
| VP Ready | VP |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| R2J20658NP#G0 | Mass Production | Compliant | English |
Package & Packing
| Package | |
|---|---|
| Name | HVQFN |
| JEITA code | P-HVQFN40-6x6-0.50 |
| Renesas code | PVQN0040KE-A |
| Terminal count | 40 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 6x6 |
| Mass (g)[TYP,] | 0.1 |
| Drawing Link | pvqn0040ke_a |
| Mount pad | fig0012e |
Americas


