Product Overview:
Remote controller MCU with built-in carrier wave generating function, power-onreset, and voltage drop detection circuit. Maximum oscillation frequency is4MHz. Comes in a 20-pin package. This QzROM version is pin-compatible with the4283 Group.
![]()
Key Features:
- Number of basic instructions: 72
- Minimum instruction execution time: 2.0 μs (at f(XIN) = 4.0 MHz, systemclock = f(XIN)/2)
- Supply voltage: 1.8 V to 3.6 V
- Subroutine nesting: 4 levels
- Timer
- Timer 1: 8-bit timer (This has a reload register and carrier wave outputauto-control function)
- Timer 2: 8-bit timer (This has two reload registers and carrier wave outputfunction)
- Logic operation function (XOR, OR, AND)
- RAM back-up function
- Key-on wakeup function (ports D0-D7, E0-E2, G0-G3): 15
- I/O port (ports D, E, G, CARR): 16
- Oscillation circuit: Ceramic resonance
- Watchdog timer
- Power-on reset circuit
- Voltage drop detection circuit
- Before CLVD instruction execution
Reset occurrence: 1.5 V (Ta=25 degrees C)
Reset release: 1.7 V (Ta=25 degrees C) - After CLVD instruction execution
Reset occurrence/Reset release: 1.7 V (Ta=25 degrees C)
- Before CLVD instruction execution
Key Applications:
Consumer remote control transmitters
Product Lineup:
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Americas