M34508G4HFP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 720 |
| Series | 4500/720 |
| Group | 4508 |
| Memory | |
| Program memory | 4 KB QzROM |
|---|---|
| RAM | 0.25 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 4500 (4-bit) |
|---|---|
| Max. Frequency | 6 MHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 1 |
| I/O Ports | 14 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 2(shared with Timer1, Timer2) |
| Analog | |
| A/D Converters | 10-bit x 4 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| M34508G4HFP#W3 | Mass Production | Tape & Reel | Sn-Cu | Compliant | English |
| M34508G4HFP#U0 | Mass Production | Tube | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 20 |
| Pin pitch | 1.27 mm |
| Package Type | SOP |
| Body Size | 5.3x12.6 mm2 |
| Package drawing | prsp0020da_a |
| Mount pad drawing | fig0001e |
| Mounting height | 2.1 mm |
| Mass | 0.3 g |
| Renesas code | PRSP0020DA-A (old: 20P2N-A) |
| JEITA code | P-SOP20-5.3x12.6-1.27 |
Americas

