Product Overview:
Low-pin count, general-purpose MCU with built-in A/D converter, serialinterface, sub-clock, etc. Maximum oscillation frequency is 12.5MHz. Comes in a42-pin package. Available in QzROM, Flash memory, and Mask ROM versions.
![]()
3850H Group page is here.
- 3850 Group Difference between Spec.H and Spec.A (Document No.REJ99B0046,PDF: 109KB)
- 3850 Group Difference between Standard ver. and Spec.A (DocumentNo.REJ99B0047, PDF: 117KB)
- 3850 Group (Spec. A) (Document No.REJ99B1034, PDF: 173KB)
- You can download the Application Note "Difference between 3858Group and 3850A Group(QzROM version)" (Document No.REJ05B0822)from an "Application Notes" button in the left navigation on thispage.
Key Features:
[QzROM Version]
- Basic machine-language instructions: 71
- Minimum instruction execution time: 0.32 μs (at 12.5 MHz oscillationfrequency)
- Memory size
- ROM: 16K bytes
- RAM: 512 bytes
- Programmable input/output ports: 34
- On-chip software pull-up resistor
- Interrupts: 15 sources, 14 vectors
- Timers: 8-bit × 4
- Serial interface
- Serial I/O1: 8-bit × 1(UART or Clock-synchronized)
- Serial I/O2: 8-bit × 1(Clock-synchronized)
- PWM: 8-bit × 1
- A/D converter: 10-bit × 9 channels
- Watchdog timer: 16-bit × 1
- Clock generating circuit: Built-in 2 circuits (connect to external ceramicresonator or quartz-crystal oscillator)
- Power source voltage
[In high-speed mode]
- f(XIN) <12.5MHz: 4.0 to 5.5 V
- f(XIN) <6.0MHz: 2.7 to 5.5 V
- f(XIN) <4.2MHz: 2.2 to 5.5 V
- f(XIN) <2.1MHz: 2.0 to 5.5 V
- f(XIN) <12.5MHz: 2.7 to 5.5 V
- f(XIN) <8.4MHz: 2.2 to 5.5 V
- f(XIN) <4.2MHz: 1.8 to 5.5 V
- f(XCIN) <50kHz: 1.8 to 5.5 V
- Power dissipation
- In high-speed mode: 30mW (typ.) (at 12.5 MHz oscillation frequency, at 5 Vpower source voltage)
- In low-speed mode: 45 μW (typ.) (at 32 kHz oscillation frequency, at 3 Vpower source voltage)
- Operating temperature range: –20 to 85 degrees C
[Mask ROM, Flash Memory Version]
- Basic machine-language instructions: 71
- Minimum instruction execution time: 0.32 μs (at 12.5 MHz oscillationfrequency)
- Memory size
- ROM: 8K to 16K bytes
- RAM: 512 to 1024 bytes
- Programmable input/output ports : 34
- On-chip software pull-up resistor
- Interrupts: 15 sources, 14 vectors
- Timers: 8-bit × 4
- Serial Interface
- Serial I/O1: 8-bit × 1(UART or Clock-synchronized)
- Serial I/O2: 8-bit × 1(Clock-synchronized)
- PWM: 8-bit × 1
- A/D converter: 10-bit × 9 channels
- Watchdog timer: 16-bit × 1
- Clock generating circuit: Built-in 2 circuits (connect to external ceramicresonator or quartz-crystal oscillator)
- Power source voltage
- In high-speed mode: 4.0 to 5.5 V (at 12.5 MHz oscillation frequency)
- In high-speed mode: 2.7 to 5.5 V (at 6 MHz oscillation frequency)
- In middle-speed mode: 2.7 to 5.5 V (at 12.5 MHz oscillation frequency)
- In low-speed mode 2.7 to 5.5 V (at 32 kHz oscillation frequency)
- Power dissipation
- In high-speed mode
- Except M38507F8FP/SP: 32.5mW
- M38507F8FP/SP: 37.5mW
(at 12.5 MHz oscillation frequency, at 5 V power source voltage)
- In low-speed mode
- Except M38507F8FP/SP: 60 μW
- M38507F8FP/SP: 450 μW
(at 32 kHz oscillation frequency, at 3 V power source voltage)
- In high-speed mode
- Operating temperature range: –20 to 85 degrees C
Key Applications:
Office automation equipment, FA equipment, Household products, Consumerelectronics, etc.
Product Lineup:
Loading...
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Americas