M38D58G8-XXXHP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 740 |
| Series | 38000/740 |
| Group | 38D5 |
| Memory | |
| Program memory | 32 KB QzROM |
|---|---|
| RAM | 1.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 740 (8-bit) |
|---|---|
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 13 |
| I/O Ports | 59 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 2 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 3(shared with Timer3, Timer4, TimerX) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| M38D58G8-XXXHP#U0 | Mass Production | Tray | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 12x12 mm2 |
| Package drawing | plqp0080kb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.5 g |
| Renesas code | PLQP0080KB-A (old: 80P6Q-A) |
| JEITA code | P-LFQFP80-12x12-0.50 |
Americas

