Skip to main content

M38D59GCFP

(  Non-promotion)
Share:
Subscribe:
Subscribe
Non-Promotion Products:
Support is provided only for customers who have already adopted these products. We do not recommend adoption of these products in new designs.

Order Information

Orderable Part No. Order Production Status Packing Terminal material
(Surface)
EU RoHS RoHS-pdf
(China-RoHS)
M38D59GCFP#U0 Contact Non-promotion Tray Sn-Cu Compliant English

Package

Package
Pins 80
Pin pitch 0.8 mm
Package Type QFP
Body Size 14x20 mm2
Package drawing prqp0080gb_a
Mount pad drawing fig0008e
Mounting height 3.05 mm
Mass 1.6 g
Renesas code PRQP0080GB-A (old: 80P6N-A)
JEITA code P-QFP80-14x20-0.80

End of content

Back To Top