UPD780022AYGK-9ET-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | UPD7800xx |
| Group | UPD78002xA |
| Memory | |
| Program memory | 16 KB Mask ROM |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 8 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Address/Data Bus | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 51 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 3 |
| Analog | |
| A/D Converters | 8-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 1 ch |
| I2Cs | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD780022AYGK-XXX-9ET-A | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 64 |
| Pin pitch | 0.65 mm |
| Package Type | TQFP |
| Body Size | 12x12 mm2 |
| Package drawing | p64gk-65-9et |
| Mount pad drawing | fig0009e |
| Mounting height | 1.2 mm |
| Mass | 0.38 g |
| Renesas code | PTQP0064JA-A (old: P64GK-65-9ET-3) |
| JEITA code | P-TQFP64-12x12-0.65 |
| Remarks | TQFP(matrix line) |
Americas

