UPD780023AF1-CN3-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | UPD7800xx |
| Group | UPD78002xA |
| Memory | |
| Program memory | 24 KB Mask ROM |
|---|---|
| RAM | 1 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 12 MHz |
| External Address/Data Bus | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 51 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 3 |
| Analog | |
| A/D Converters | 8-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 78K/0 series 8-bit microcomputer with incorporated UART |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD780023AF1-XXX-CN3-A | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 73 |
| Pin pitch | 0.8 mm |
| Package Type | LFBGA |
| Body Size | 9x9 mm2 |
| Package drawing | p73f1-80-cn3 |
| Mount pad drawing | fig0013e |
| Photo | phot0231 |
| Mounting height | 1.38 mm |
| Mass | 0.19 g |
| Renesas code | PLBG0073GB-A (old: P73F1-80-CN3) |
| JEITA code | P-LFBGA73-9x9-0.80 |
| Remarks | B-FPBGA |
Americas

