Skip to main content

UPD780023AYGK-9ET-A

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family 78K
Series UPD7800xx
Group UPD78002xA

Memory
Program memory 24 KB Mask ROM
RAM 1 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU 78K0 (8-bit)
Max. Frequency 8 MHz
Sub-Clock (32.768 kHz) YES
External Address/Data Bus YES
External Interrupt Pins 5
I/O Ports 51

Timers
8-bit Timers 2 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 3

Analog
A/D Converters 8-bit x 8 ch

Interfaces
CSIs 2 ch
UARTs 1 ch
I2Cs 1 ch

Operating Conditions
Operating Voltage 1.8 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
UPD780023AYGK-XXX-9ET-A Mass Production Compliant English

Package

Package
Pins 64
Pin pitch 0.65 mm
Package Type TQFP
Body Size 12x12 mm2
Package drawing p64gk-65-9et
Mount pad drawing fig0009e
Mounting height 1.2 mm
Mass 0.38 g
Renesas code PTQP0064JA-A (old: P64GK-65-9ET-3)
JEITA code P-TQFP64-12x12-0.65
Remarks TQFP(matrix line)

End of content

Back To Top