Skip to main content

Overview

The UPD7803xx has a 8-bit 78K0 CPU core, mask ROM/flash memory, and up to 160 segment LCD controller/driver and is suited for LCD remote control application.

Application

LCD control applications

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
UPD78030x
 
Development
Environment
2 - 5.5 5 48 - 48 0 2 - 2 100
UPD78031x
 
Development
Environment
1.8 - 5.5 10 48 - 60 0 2.5 - 2.5 120
UPD78032x
 
Development
Environment
1.8 - 5.5 10 48 - 60 0 2.5 - 2.5 120
UPD78033x
 
Development
Environment
1.8 - 5.5 10 48 - 60 0 2.5 - 2.5 100,120
UPD78034x
 
Development
Environment
1.8 - 5.5 10 24 - 32 0 1 - 1 100,113
UPD78035x
 
Development
Environment
1.8 - 5.5 10 24 - 32 0 1 - 1.5 100,113


End of content

Back To Top