UPD78905x
Product Overview:
The UPD78905x microcontroller is 8-bit 78K0S core microcontroller for general purpose.
Key Features:
Operating voltage: VDD = 1.8 to 5.5 V
Max. frequency: 5 MHz
ROM capacities: 4 KB mask ROM and 4 KB EEPROM
RAM capacities: 128 bytes
20-pin plastic SSOP package
System clock: Ceramic/crystal oscillation
Minimum instruction execution time can be changed from high-speed (0.4 µs) to low-speed (1.6 µs) at 5.0 MHz operation with system clock.
I/O ports: 14
Timer: 3 channels
- 8-bit timer: 2 channels
- Watchdog timer: 1 channel
On-chip power-on-clear circuit (µPD78E9860A only)
On-chip bit sequential buffer
Operating ambient temperature: TA = -40 to +85°C
Key Applications:
- TPMS (Tire Pressure Monitoring Systems) and other automotive electrical equipment.
Product Lineup:
Loading...
Americas