- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- 78K Family
- UPD7890xx/7891xx
- UPD78916x
UPD789166GA-9EU-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | UPD7890xx/7891xx |
| Group | UPD78916x |
| Memory | |
| Program memory | 16 KB Mask ROM |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0S (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| External Interrupt Pins | 4 |
| I/O Ports | 31 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 3 |
| Analog | |
| A/D Converters | 8-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 1 ch |
|---|---|
| UARTs | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 78K/0S series 8SC |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD789166GA-XXX-9EU-A | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 100 |
| Pin pitch | 0.5 mm |
| Package Type | TFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | s100gc-50-9eu |
| Mount pad drawing | fig0009e |
| Photo | phot0103 |
| Mounting height | 1.2 mm |
| Mass | 0.51 g |
| Renesas code | PTQP0100KF-A (old: S100GC-50-9EU-3) |
| JEITA code | P-TFQFP100-14x14-0.50 |
| Remarks | TQFP |
Americas

