UPD7890xx/7891xx
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The UPD7890xx/7891xx has an 8-bit 78K0S CPU core, mask ROM/flash memory, and timers, and is suited for general purpose.
Application
Consumer, Communications, Industrial etc.
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
UPD78901x |
|||||||
|
Development Environment |
- | 5 | 2 - 8 | - | 128 - 256 | 28,30 | |
|
UPD78902x |
|||||||
|
Development Environment |
1.8 - 5.5 | 5 | 16 - 16 | 0 | .5 - .5 | 42,44 | |
|
UPD78904x |
|||||||
|
Development Environment |
1.8 - 5.5 | 5 | 16 - 16 | 0 | .5 - .5 | 44 | |
|
UPD78907x |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 2 - 16 | 0 | .25 - .25 | 30 | |
|
UPD78908x |
|||||||
|
Development Environment |
1.8 - 5.5 | 5 | 16 - 32 | 0 | .25 - .375 | 30 | |
|
UPD78910xA |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 2 - 8 | 0 | .25 - .25 | 30 | |
|
UPD78911x |
|||||||
| - | - | - | - | - | - | - | 30 |
|
UPD78911xA |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 16 - 16 | 0 | .25 - .25 | 30 | |
|
UPD78912x |
|||||||
| - | - | - | - | - | - | - | 30 |
|
UPD78912xA |
|||||||
| - | - | - | - | - | - | - | - |
|
UPD78913x |
|||||||
| - | - | - | - | - | - | - | 30 |
|
UPD78913xA |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 16 - 16 | 0 | .25 - .25 | 30 | |
|
UPD78916x |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 16 - 24 | 0 | .5 - .5 | 44,48,100 | |
|
UPD78917x |
|||||||
|
Development Environment |
1.8 - 5.5 | 10 | 16 - 24 | 0 | .5 - .5 | 44,48,100 | |
|
UPD78905x |
|||||||
|
Development Environment |
1.8 - 5.5 | 5 | 4 - 4 | 0 | .125 - .125 | 20 | |
|
UPD78906x |
|||||||
|
Development Environment |
1.8 - 5.5 | 1 | 4 - 4 | 0 | .125 - .125 | 20 | |
|
UPD78914x |
|||||||
| - | - | - | 5 | 16 - 16 | 0 | .25 - .25 | 30 |
Americas