- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- 78K Family
- UPD7893xx/7894xx
- UPD78940xA
UPD789407AGC-8BT-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | UPD7893xx/7894xx |
| Group | UPD78940xA |
| Memory | |
| Program memory | 24 KB Mask ROM |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0S (8-bit) |
|---|---|
| Max. Frequency | 5 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 43 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| Analog | |
| A/D Converters | 8-bit x 7 ch |
|---|---|
| Interfaces | |
| CSIs | 1 ch |
|---|---|
| UARTs | 1 ch |
| Display Functions | |
| Segment LCD controller/driver | 112 |
|---|---|
| LCD Remarks | seg=28, com=4 |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD789407AGC-XXX-8BT-A | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.65 mm |
| Package Type | LQFP |
| Body Size | 14x14 mm2 |
| Package drawing | p80gc-65-8bt |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.68 g |
| Renesas code | PLQP0080JB-B (old: P80GC-65-8BT-1) |
| JEITA code | P-LQFP80-14x14-0.65 |
| Remarks | Normal forming |
Americas

