Skip to main content

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family 78K
Series UPD7893xx/7894xx
Group UPD78948x

Memory
Program memory 32 KB Flash memory
RAM 1 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU 78K0S (8-bit)
Max. Frequency 5 MHz
Sub-Clock (32.768 kHz) YES
External Interrupt Pins 5
I/O Ports 45

Timers
8-bit Timers 3 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 3

Analog
A/D Converters 10-bit x 8 ch

Interfaces
CSIs 2 ch
UARTs 1 ch

Display Functions
Segment LCD controller/driver 112
LCD Remarks seg=28, com=4

Operating Conditions
Operating Voltage 1.8 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Remarks
78K/0S series 8SC

Order Information

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
UPD78F9488GK-9EU-A Mass Production Compliant English

Package

Package
Pins 80
Pin pitch 0.5 mm
Package Type TFQFP
Body Size 10x10 mm2
Package drawing s80gk-50-9eu
Mount pad drawing fig0009e
Mounting height 1.2 mm
Mass 0.41 g
Renesas code PTQP0080KD-D (old: S80GK-50-9EU-2)
JEITA code P-TFQFP80-12x12-0.50
Remarks TQFP

End of content

Back To Top