Skip to main content

Product Overview:

The µPD78980x microcontrollers are targeted for PC peripheral applications with USB1.1 function.

Key Features:

On-chip USB functions

  • Implements a USB (Universal Serial Bus) by connecting to hub and host
  • Transfer speed: 1.5 Mbps (at 6.0 MHz operation with system clock)

Built-in on-chip regulator (VREG = 3.0 V - 3.6 V)
On-chip key return signal detector

Key Applications:

  • USB keyboards, Other automotive electrical equipment

Product Lineup:

Loading...

Alliance Partners


End of content

Back To Top