78K0/Ix
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The 78K0/Ix has an 8-bit 78K0 CPU core and various PWMs, and is suited for lighting control applications and power control applications.
Application
Inverter / Motor control applications
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
78K0/Ix2 |
|||||||
|
Development Environment |
2.7 - 5.5 | 10 | 4 - 16 | 0 | .375 - .75 | 16,20,30,32 | |
Americas