Skip to main content

Overview

The 78K0/Fx has an 8-bit 78K0 CPU core and automotive network such as LIN interface and is suited for automotive body applications.

Application

Car Body

Roadmap

RL78/F1x 78KOR/FX3 78K0/Kx2 78KO/Fx2-L 78K0/Fx2

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
78K0/Fx2
 
Development
Environment
1.8 - 5.5 20 32 - 128 0 2 - 7 44,48,64,80
78K0/Fx2-L
 
Development
Environment
1.8 - 5.5 20 4 - 16 0 .375 - .75 16,20,30
78K0/Fx1+
 
- - - 16 32 - 60 0 2 - 3 44,80


End of content

Back To Top