78K0R/Fx
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The 78K0R/Fx has a 16-bit low power 78K0R CPU core and automotive network such as CAN and LIN interfaces and is suited for automotive body applications.
Application
Car Body
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
78K0R/Fx3 |
|||||||
|
Development Environment |
2.7 - 5.5 | 24 | 24 - 256 | 16 | 1.5 - 16 | 30,32,40,48,64,80,100 | |
Americas