Skip to main content

Overview

The 78K0R/Lx has a 16-bit low power 78K0R core and up to 400 segment LCD controller/driver and is suited for various applications using LCD display.

Application

LCD control applications, Meters

Roadmap

RL78/L1x 78K0/Lx3 78K0/Lx3-M 78K0R/Lx3 78K0R/Lx3-M

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
78K0R/Lx3
 
Development
Environment
1.8 - 5.5 20 64 - 128 0 4 - 7 80,100,128
78K0R/Lx3-M
 
Development
Environment
1.8 - 3.6 20 128 - 128 0 7 - 7 100


End of content

Back To Top