Skip to main content

78K0 Microcontrollers Oscillator Characteristics

License Conditions

  • The oscillator constant is a reference value based on evaluations performed by the resonator manufacturer under specific conditions.
  • If optimized oscillation characteristics are required for the actual application, apply to the resonator for evaluation on the assembled circuit.
  • The oscillation voltage and frequency only indicate the oscillator characteristics, so with regard to the microcontroller's internal operating conditions, be sure to use the microcontroller so that the rated DC and AC characteristics are not exceeded.
  • The microcontroller can be used only if you agree with the above stipulations.

µPD780031A,2A,3A,4A / µPD780031AY,2AY,3AY,4AY Main system clock: Ceramic resonator (TA = -40 to +85ºC)

Manufacturer Part Number Frequency
(MHz)
Recommended Circuit Constant Oscillation Voltage Range PDF
C1 (pF) C2 (pF) MIN. (V) MAX. (V)
Murata Mfg.Co.,Ltd. CSBFB1M00J58 1.00 100* 100* 1.8 5.5 pdf
465KB
CSBLA1M00J58 1.00 100* 100* 1.8 5.5
CSTCC2M00G56 2.00 47 47 1.8 5.5 pdf
493KB
CSTLS2M00G56 2.00 47 47 1.8 5.5
CSTCC3M58G53 3.58 15 15 1.8 5.5 No
CSTLS3M58G53 3.58 15 15 1.8 5.5
CSTCR4M00G53 4.00 15 15 1.8 5.5 No
CSTLS4M00G53 4.00 15 15 1.8 5.5
CSTCR4M19G53 4.19 15 15 1.8 5.5 pdf
497KB
CSTLS4M19G53 4.19 15 15 1.8 5.5
CSTCR4M91G53 4.91 15 15 1.8 5.5 No
CSTLS4M91G53 4.91 15 15 1.8 5.5
CSTCR5M00G53 5.00 15 15 1.8 5.5 No
CSTLS5M00G53 5.00 15 15 1.8 5.5
CSTCE8M00G52 8.00 10 10 3.0 5.5 pdf
458KB
CSTLS8M00G53 8.00 15 15 3.0 5.5
CSTCE8M38G52 8.38 10 10 3.0 5.5 No
CSTLS8M38G53 8.38 15 15 3.0 5.5
CSTCE10M0G52 10.00 10 10 4.5 5.5 No
CSTLS10M0G53 10.00 15 15 4.5 5.5
CSTCE12M0G52 12.00 10 10 4.5 5.5 No
CSTLA12M0T55 12.00 30 30 4.5 5.5


End of content

Back To Top