Skip to main content

16-bit Car Body

Products Key Features Maximum Frequency, Pins, Voltage
78K0R/Fx3 On-chip oscillator, CAN, LIN, timer, ADC, POC/LVI, Ta = 125 ℃ 24 MHz, 30-100 pins, 2.7-5.5 V
78KOR/FX3 78KOR/FX3 78KOR/FX3 78KOR/FX3 78KOR/FX3

8-bit Car Body

Products Key Features Maximum Frequency, Pins, Voltage
78K0/Fx2 78K0 core, on-chip oscillator, CAN, LIN, timer, CSI, ADC, POC/LVI, Ta=125 ℃ 20 MHz, 44-80 pins, 1.8-5.5 V
78K0/Fx2-L 78K0 core, on-chip oscillator, CAN, LIN, timer, SIO, ADC, POC/LVI, Ta=125 ℃ 20 MHz, 16-30 pins, 1.8-5.5 V
78KO/Fx2 78KO/Fx2 78KO/Fx2 78KO/Fx2-L 78KO/Fx2-L 78KO/Fx2-L

8-bit Dashboard

Products Key Features Maximum Frequency, Pins, Voltage
78K0/Dx2 On-chip oscillator, LCD: 24 seg. x 4 com., Stepper motor controller/driver, CAN, timer, ADC, POC/LVI, Ta = 105 ℃ 20 MHz, 64-80 pins, 2.7-5.5 V
78K0/Dx2 78K0/Dx2


End of content

Back To Top