H8S/2609
Product Overview:
The H8S/2609 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 144-pin package products support 5V interface.
Key Features:
- H8S/2600 CPU
- High-speed operation: 5V/20MHz
- Single-state basic instruction execution
- On-chip multiplier: 16bit x 16bit (4 states)
- ROM/RAM
- H8S/2609 (256KB/8KB)
- H8S/2608 (128KB/8KB)
- I/O ports (input/output)
- 113
- Timers
- TPU (16-bit timer pulse unit) x 6ch
- 10-bit PWM timer x 2ch
- PPG (programmable pulse generator) x 8ch
- WDT (watchdog timer) x 2ch
- SCI
- Synchronous/asynchronous selectable x 4ch
- A/D converter
- 10bit x 16ch
- Data transfer
- DTC (data transfer module) x 85c
- Subclock mode (32kHz external)
- Temperature ranges:
- -40℃ to 85℃
- -20℃ to 75℃
- Package
Package (Code) Body Size Pin Pitch QFP-144
(See Product Lineup.)FP-144G (PRQP0144KA-A)
(See Product Lineup.)20mm x 20mm 0.5mm
Key Applications:
Industrial
Product Lineup:
Loading...
Americas