HD64F2612FA20KV
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8S |
| Series | H8S/2600 |
| Group | H8S/2612 |
| Memory | |
| Program memory | 128 KB Flash memory |
|---|---|
| RAM | 4 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8S/2600 (16-bit) |
|---|---|
| PLL | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 43 |
| Timers | |
| 16-bit Timers | 6 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 7(1(MMT)+6(TPU)) |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| Interfaces | |
| CAN | 1 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 4.5 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 125 ℃ () |
| Remarks | |
| Automotive |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.65 mm |
| Package Type | QFP |
| Body Size | 14x14 mm2 |
| Package drawing | prqp0080jd_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 1.2 g |
| Renesas code | PRQP0080JD-A (old: FP-80QV) |
| JEITA code | P-QFP80-14x14-0.65 |
Americas

