Skip to main content

Product Overview:

The H8S/2612 group of microcomputers contains 16bit x 16bit multipliers. At80 pins, these products incorporate modules such as motor management timer(MMT) and CAN interface in addition to the standard peripherals.

Key Features:

  • High performance H8S/2600CPU
    • High-speed operation: Single-state basic instruction execution
    • Minimum instruction execution time:
      • 50ns (20MHz)
      • 42ns (24MHz): H8S/2614, H8S/2616 only
  • Internal multiplier: 16bit×16bit ( 4 states)
  • Internal HCAN: 1ch
  • Multifunctional timer
    • TPU (16-bit Timer Pulse Unit)×6ch
    • MMT (Motor Management Timer)×6 phases of output
  • Internal SCI×3ch
  • Internal A/D converter×12ch
  • Internal PLL clock frequency multiplier
  • Packages

Package

Code
(New Renesas code)

Body size

Pin pitch

QFP-80
(See Product Lineup.)
FP-80Q (PRQP0080JD-A)
(See Product Lineup.)

14.0×14.0mm

0.65mm

Package Items

Key Applications:

Factory automation (power supplies), automotive (car navigation systems)

Built-in Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 69 basic instructions
    • Address space: 16M byte
  • Interrupt
    • Internal: 47
    • External: 7
  • Varioius peripheral functions
    • PC break controller x 2ch
    • Data transfer controller x 85ch
    • 16-bit timer-pulse unit (TPU) x 6ch
    • Motor management timer (MMT)
    • Programmable pulse generator (PPG) x 8ch
    • Watchdog timer x 1ch
    • Asynchronous or clocked synchronous serial communication interface (SCI) x3ch
    • Controller area network (HCAN) x 1ch
    • 10-bit A/D converter x 12ch
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 43
    • Input-only pins: 13

Image

Product Lineup:

Loading...

Alliance Partners


End of content

Back To Top