H8S/2615
Product Overview:
The H8S/2615 group of microcomputers contains 16bit x 16bit multipliers.These products incorporate modules such as CAN interface, subclock frequencydivider and PLL clock frequency multiplier in addition to the standardperipherals. In addition, since the pin count (80) is the same as H8S/2612,switching over is simple.
Key Features:
- High performance H8S/2600CPU
- High-speed operation: Single-state basic instruction execution
- Minimum instruction execution time: 41.6ns (24MHz)
- Internal multiplier: 16bit x 16bit (4 states)
- Internal HCAN: 1ch
- Multifunctional timer
- TPU (16-bit Timer Pulse Unit) x 6ch
- Internal SCI x 3ch
- Internal A/D converter x 16ch
- Internal PLL clock frequency multiplier
- Packages
Package | Code | Body size | Pin pitch |
| QFP-80 (See Product Lineup.) | FP-80Q (PRQP0080JD-A) (See Product Lineup.) | 14.0×14.0mm | 0.65mm |
- Pin-compatible with H8S/2612
Key Applications:
Factory automation (power supplies), automotive (car navigation systems)
Built-in Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 69 basic instructions
- Address space: 16M byte
- Interrupt
- Internal: 47
- External: 7
- Varioius peripheral functions
- 16-bit timer pulse unit (TPU)
- Watchdog timer
- Asynchronous or clocked synchronous serial communication interface(SCI)
- Controller area network (HCAN)
- 10-bit A/D converter
- Clock pulse generator
- General I/O ports
- I/O pins: 39
- Input-only pins: 17
Product Lineup:
Loading...
Americas