H8S/2655
Product Overview:
The H8S/2655 Group of microcomputers incorporates 16bitx 16bit multipliers.These 120- and 128-pin products are equipped with high-level peripheralfeatures such as a built-in high-speed A/D converter (conversion time: 1μs inscan mode) and DMAC in addition to the standards.
Key Features:
- Internal multiplier
- 16bit x 16bit (4 states)
- Minimum instruction execution time
- 50ns (20MHz/5V)
- 100ns (10MHz/3V)
- Bus controllers
- Divided into 8 areas, specification setting for each area possible
(bus width, wait state, CS output) - DRAM high-speed page mode
- ROM page mode
- Write buffer module
- Divided into 8 areas, specification setting for each area possible
- Highly functional peripherals
- High-speed A/D converterx8ch
(Consecutive conversion: 1μs) - DMAC etc.
- High-speed A/D converterx8ch
- Packages
Package | Code |
| TQFP-120 (See Product Lineup.) | TFP-120 (PTQP0120LA-A) (See Product Lineup.) |
| QFP-128 (See Product Lineup.) | FP-128B (PRQP0128KB-A) (See Product Lineup.) |
Key Applications:
Game devices, music devices, remote controls, office appliances, PCperipherals, communication devices (telephones), home information appliances,digital consumer products
Built-in Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on the object level
- Sixteen 16-bit general registers
- 69 basic instructions
- Address space: 16 M bytes
- Interrupts
- Internal: 52
- External: 9
- Bus controller
- External data bus width: 8/16 bits
- Peripheral functions
- DMA controller (DMAC)
- PC break controller x 2 ch
- Data transfer controller (DTC) x 85 ch
- 16-bit timer pulse unit (TPU) x 6 ch
- Programmable pulse generator (PPG) x 16 ch
- 8-bit timer x 2 ch
- Watchdog timer (WDT) x 1 ch
- Serial communication interface (SCI) x 3 ch
- 10-bit A/D converter x 8 ch
- High-speed conversion
- 8-bit D/A converter x 2ch
- Clock pulse generator
- General I/O ports
- I/O pins: 87
- Input-only pins: 8
Product Lineup:
Loading...
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Americas