| Item | Specification |
| CPU | - 16-bit H8S/2000 CPU
- Upward compatible with H8/300H CPU
- General registers : Sixteen 16-bit general registers (also usable as sixteen 8-bit registers and eight 16-bit registers or eight 32-bit registers)
- Sixty-five basic instructions
- Eight addressing modes
- 16 Mbytes address space
- High-speed operation
- Power-down state
|
| Interrupts | | External interrupt sources | 9 | | Internal interrupt sources | 69 |
|
| Clock Pulse Generators | | System clock pulse generator | Crystal oscillator, ceramic oscillator: (4 to 20MHz) | | External clock input (4 to 20MHz) |
|
| On-chip oscillator | | Low-speed on-chip oscillator | 125MHz | | High-speed on-chip oscillator | 40MHz |
|
Operating Frequency/ Operating Voltage | | Product abb. | Operating frequency | Operating voltage | | H8S/20235R | 4 to 20MHz | 2.7 to 5.5V | | H8S/20234R | | H8S/20223R | | H8S/20222R |
|
| Power-Down Modes | - Support for four power-down modes, module standby mode, and system clock pulse function.
-
|
| Memory | | ROM | Product abb. | ROM (bytes) | RAM (bytes) | | Flash memory version | H8S/20235R | 256K | 12K | H8S/20234R | 192K | H8S/20223R | 128K | 8K | H8S/20222R | 96K |
|
| I/O Ports | |
| Timers | | Timer RA | Choice of nine clock sources - 8-bit timer - Pulse output - Event counter - Pulse width measurement - Pulse cycle measurement | 1ch | | Timer RB | Choice of eight clock sources - 8-bit timer - Programmable waveform generation mode - Programmable one-shot generation mode - Programmable wait one-shot generation mode | 1ch | | Timer RD | Choice of seven clock sources - 2ch of 16-bit timer - Output compare - Input capture - Synchronous operation - PWM - Reset synchronous PWM - Complementary PWM
| 2ch | | Timer RE | Choice of five clock sources - 16-bit timer - Real time clock | 1ch | | Timer RG | Choice of eight clock sources - 16-bit timer - PWM - Phase count mode | 1ch | | TMR | Choice of eight clock sources - Two channels of 8-bit timer (operation as one channel of 16-bit timer is possible) - Capable of generating baud rate clock for SCI3_X | 1ch | | Watchdog timer | 1ch |
|
| Serial Communication Interface | | Serial interface | 3ch | - Selectable between asynchronous mode or synchronous mode
- Supports multiprocessor communication function
| | I2C/SSU | 1ch | | | Hardware LIN interface | 1ch | | | SCIX, | 1ch | |
|
| A/D Converter | | Number of channels | Features | | 16ch | Successive approximations with 10-bit resolution, sample and hold function |
|
Low-Voltage Detection Circuits | - LVDR: Monitors the power-supply voltage, and generates an internal reset signal when the voltage falls below a specified value.
- LVDI: Monitors the power-supply voltage, and generates an interrupt when the voltage falls below or rises above respective specified values.
- Voltage can be selected from 12 levels.
|
| Package Dimensions | PRQP0080JA-A[FP-80W] (14mm×14mm , 0.65 mm pitch) |
|
| MP schedule | | Product abb. | PRQP0080JA-A [FP-80W] | | H8S/20235R | In mass production | | H8S/20234R | | H8S/20223R | | H8S/20222R |
|