Skip to main content

R4F20334RDFE

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family H8S
Series H8S/Tiny
Group H8S/20335R

Memory
Program memory 192 KB Flash memory
RAM 12 KB
Data Flash 8 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU H8S/2000 (16-bit)
Max. Frequency 20 MHz
Sub-Clock (32.768 kHz) YES
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 9
I/O Ports 88

Timers
8-bit Timers 2 ch
16-bit Timers 5 ch
Watchdog Timers 1 ch
PWM Output 17(RC, RD x 2, RG)

Analog
A/D Converters 10-bit x 16 ch
D/A Converters 8-bit x 2 ch

Operating Conditions
Operating Voltage 2.7 to 5.5 V
Operating Temperature -40 to 85 ℃ ()

Remarks
Event link controllor
Peripheral I/O mapping controllor

Order Information

Orderable Part No. Order Date of PLP
Termination
Production Status
R4F20334RDFE#V0 Contact Long Life Support Info  Jan. 2029 Mass Production
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program

Package

Package
Pins 100
Pin pitch 0.5 mm
Package Type LFQFP
Body Size 14x14 mm2
Package drawing plqp0100kb_a
Mount pad drawing fig0009e
Mass 0.6 g
Renesas code PLQP0100KB-A (old: FP-100U)
JEITA code P-LFQFP100-14x14-0.50

End of content

Back To Top