Skip to main content

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family M16C
Series M32C/80
Group M32C/84

Memory
Program memory 320 KB Flash memory
RAM 24 KB
Data Flash 4 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU M32C/80 (16-bit)
Max. Frequency 32 MHz
Sub-Clock (32.768 kHz) YES
PLL YES
Low Voltage Detection YES
External Interrupt Pins 11
I/O Ports 85

Timers
16-bit Timers 11 ch
Watchdog Timers 1 ch
PWM Output 13(TimerA, Intelligent I/O)

Analog
A/D Converters 10-bit x 26 ch
D/A Converters 8-bit x 2 ch

Interfaces
CAN 1 ch

Operating Conditions
Operating Voltage 3 to 5.5 V
Operating Temperature -40 to 85 ℃ ()

Order Information

  Please inquire.

Package

Package
Pins 100
Pin pitch 0.5 mm
Package Type LFQFP
Body Size 14x14 mm2
Package drawing plqp0100kb_a
Mount pad drawing fig0009e
Mounting height 1.7 mm
Mass 0.6 g
Renesas code PLQP0100KB-A (old: 100P6Q-A)
JEITA code P-LFQFP100-14x14-0.50

End of content

Back To Top