Technical Update
Device(9)
Document Title
|
Doc Number (Previous Number) |
Issue Date Revision |
Classification of Information
|
Size(KB)
| Product Name |
Remarks
|
|
|---|---|---|---|---|---|---|---|
|
R8C/3x Series Errata to notes of the port registers
Errata to notes of the port registers | TN-R8C-A034A/E | Apr.11.13 Rev.1.00 |
Technical Notification |
348 |
-
| ||
|
Note on Serial Interface (UART2)
Note on Serial Interface (UART2) | TN-R8C-A031A/E | Apr.11.13 Rev.1.00 |
Technical Notification |
140 |
-
| ||
|
R8C Family Note Regarding the RXD2 Pin of the Serial Interface (UART2)
Table of the port setting when using the RXD2 pin revised | TN-R8C-A030A/E | Dec.06.12 Rev.1.00 |
Technical Notification |
43 |
-
| ||
|
R8C/3x Series Descriptions Complemented in the User's Manual: Hardware
R8C/3x Series Descriptions Complemented in the User's Manual: Hardware | TN-R8C-A024A/E | May.09.12 Rev.1.00 |
Technical Notification |
20 |
-
| ||
|
Notes on R8C Family (3)
Notes on R8C Family | TN-R8C-A018A/E | Jun.28.11 Rev.1.00 |
Technical Notification |
21 |
-
| ||
|
Notes on R8C Family (2)
Notes on R8C Family | TN-R8C-A016A/E | Dec.07.10 Rev.1.00 |
Technical Notification |
25 |
-
| ||
|
R8C/1x Series, R8C/2x Series, R8C/3x Series, R8C/Lx Series Note on Supply Voltage Fluctuation
A general note pertaining to supply voltage variations. | TN-R8C-A014A/E | Jun.21.10 Rev.1.00 |
Technical Notification |
27 |
-
| ||
|
Notes on R8C Family
Notes on R8C Family | TN-R8C-A007A/E | Sep.25.09 Rev.1.00 |
Technical Notification |
33 |
-
| ||
|
Notes on Option Function Select Area (OFS and OFS2)
Notes on Option Function Select Area (OFS register, OFS2 register) | TN-R8C-A005A/E | Sep.25.09 Rev.1.00 |
Technical Notification |
26 |
-
|
Others(9)
Document Title
|
Doc Number (Previous Number) |
Issue Date Revision |
Classification of Information
|
Size(KB)
| Product Name |
Remarks
|
|
|---|---|---|---|---|---|---|---|
|
Standardization of moisture-proof aluminum bags and addition of drying agent specifications (expansion of target products)
Standardization of moisture-proof aluminum bags and addition of drying agent specifications (expansion of target products) | TN-WRP-A015A/E | May.18.12 Rev.1.00 |
Packing Change |
325 |
-
| ||
|
Change of inner packing label
Change of inner packing label | TN-WRP-A014A/E | Jul.13.11 Rev.1.00 |
Packing Change |
344 |
-
| ||
|
Change of the locking pin position in the magazine (P750PC) used for shipment
Change of the locking pin position in the magazine (P750PC) used for shipment | TN-WRP-A013A/E | Nov.12.08 Rev.1.00 |
Packing Change |
710 |
-
| ||
|
Change with the stable supply of trays
Change with the stable supply of trays | TN-WRP-A012A/E | Sep.30.08 Rev.1.00 |
Packing Change |
1129 |
-
| ||
|
Change of plastic reel of 330mm in diameter for embossed carrier tape (Standardization of plastic reel)
Standardization of plastic reel of 330mm in diameter to that complying with the JEITA standards (so-called EIAJ reel). | TN-WRP-A010A/E | Mar.24.08 Rev.1.00 |
Packing Change |
71 |
-
| ||
|
Change of content printed on the side of inner box
We will unify the content printed on the inner box for IC trays for the purpose of standardizing our tray packaging specification. | TN-WRP-A009A/E | Jan.09.08 Rev.1.00 |
Packing Change |
30 |
-
| ||
|
Addition of Shipping Tray Type for LQFP2020 Packages
Tray forming die is added in response to the increasing production of LQFP2020 packages, and for through handling in manufacturing factories, new tray type name is adopted. | TN-WRP-A007A/E | Jun.07.07 Rev.1.00 |
Packing Change |
136 |
-
| ||
|
Change of reel diameter of embossed carrier tape (330 mmf reel to 254 mmf reel)
Change of reel diameter of embossed carrier tape(330 mmf reel to 254 mmf reel) | TN-WRP-A006A/E | Feb.14.07 Rev.1.00 |
Packing Change |
309 |
-
| ||
|
Change of Carrier Tape Material *Change from polyvinyl chloride (PVC) to polystyrene (PS).
The career tape material is changed from PVC to PS. | TN-WRP-A005A/E | Jul.05.06 Rev.1.00 |
Packing Change |
32 |
-
|
Americas


Loading...