R5F213M6UNNP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/3x |
| Group | R8C/3MU |
| Memory | |
| Program memory | 32 KB Flash memory |
|---|---|
| RAM | 4 KB |
| Data Flash | 4 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| On-chip Oscillator Freq. | 20 MHz, Low Speed Oscillator 125 kHz |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DTC x 1 ch |
| External Interrupt Pins | 9 |
| I/O Ports | 30 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 4 |
| Analog | |
| A/D Converters | 10-bit x 10 ch |
|---|---|
| Interfaces | |
| USB Ports | 1 |
|---|---|
| USB Peripheral | YES |
| USB Remarks | USB2.0 Full Speed |
| UARTs | 4 ch |
| I2Cs | 1 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| R5F213M6UNNP#W0 | Mass Production | Tape & Reel | Sn-Cu | Compliant | English |
| R5F213M6UNNP#U0 | Mass Production | Tray | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 40 |
| Pin pitch | 0.5 mm |
| Package Type | HWQFN |
| Package drawing | pwqn0040kb_b |
| Mounting height | 0.8 mm |
| Mass | 0.07 g |
| Renesas code | PWQN0040KB-B (old: 40PJS-B) |
| JEITA code | P-HWQFN40-6x6-0.50 |
Americas

