R5F2L38AMNFA
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/Lx |
| Group | R8C/L38M |
| Memory | |
| Program memory | 96 KB Flash memory |
|---|---|
| RAM | 10 KB |
| Data Flash | 4 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | High Speed 40MHz, Low Speed 125 kHz |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DTC x 1 ch |
| External Interrupt Pins | 16 |
| I/O Ports | 68 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 4 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 10 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 8-bit x 16 ch, 10-bit x 16 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CSIs | 3 ch |
|---|---|
| SPIs | 1 ch |
| UARTs | 3 ch |
| I2Cs | 2 ch |
| LIN | 1 ch |
| Display Functions | |
| Segment LCD controller/driver | 352 |
|---|---|
| LCD Remarks | 48 seg.(max) 8 com.(max) |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| Comparator A x 2ch Comparator B x 2ch |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| R5F2L38AMNFA#V0 | Mass Production | Tray | pure-Sn | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.65 mm |
| Package Type | LQFP |
| Body Size | 14x14 mm2 |
| Package drawing | plqp0080ja_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.6 g |
| Renesas code | PLQP0080JA-A (old: FP-80WV) |
| JEITA code | P-LQFP80-14x14-0.65 |
Americas

