Skip to main content

R5F100BDANA

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family RL78
Series RL78/G1x
Group RL78/G13

Memory
Program memory 48 KB Flash memory
RAM 3 KB
Data Flash 4 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RL78 (16-bit)
Max. Frequency 32 MHz
On-chip Oscillator Freq. High-Speed: 32, 24, 16, 12, 8, 4, 1MHz
Low-speed: 15kHz
Power-On Reset YES
Low Voltage Detection YES
DMA Remarks DMAC x 2 ch
External Interrupt Pins 6
I/O Ports 28

Timers
8-bit Timers 4 ch
16-bit Timers 8 ch
Watchdog Timers 1 ch
Other Timers 12-bit Interval Timer x 1 ch
PWM Output 7

Analog
A/D Converters 10-bit x 8 ch

Interfaces
CSIs 3 ch
UARTs 3 ch
I2Cs 4 ch
LIN 1 ch

Operating Conditions
Operating Voltage 1.6 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Order Date of PLP
Termination
Production Status Packing EU RoHS RoHS-pdf
(China-RoHS)
R5F100BDANA#U0 Buy Long Life Support Info  Mar. 2025 Mass Production Tray Compliant English
R5F100BDANA#W0 Contact Long Life Support Info  Mar. 2025 Mass Production Embossed Tape Compliant English
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program
  Buy : Product can be purchased online.

Package

Package
Pins 32
Pin pitch 0.5 mm
Package Type HWQFN
Body Size 5x5 mm2
Package drawing p32k8-50-3b4
Mount pad drawing fig0012e
Mounting height 0.8 mm
Mass 0.06 g
Renesas code PWQN0032KB-A (old: P32K8-50-3B4-5)
JEITA code P-HWQFN32-5x5-0.50
Remarks Exposed die pad type

End of content

Back To Top