Skip to main content

Overview

The V850E2/Dx lineup includes products supporting a range of applications from highly functional meters with TFT LCD panels to middle-range dashboards. We offer total solutions, including the cutting down of the number of parts using built-in peripherals such as graphics controllers and stepper motor drivers, and the reuse of software through compatibility between peripheral functions.

Application

Car dashboard

Roadmap

V850E2/Dx V850E2/Dx4 V850E2/Dx4-H

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
V850E2/Dx4
 
Development
Environment
2.7 - 5.5 120 256 - 3072 32 24 - 256 144
V850E2/Dx4-H
 
Development
Environment
2.7 - 5.5 160 2048 - 3072 32 96 - 256 176,352,408

V850 Family USB MCU Lineup


End of content

Back To Top