Skip to main content

Share:
Subscribe:
Subscribe

Key Features:

  • High performance and low power
    • Maximum speed: 25MHz
    • Operating voltage: 3.0V to 3.6V
  • Large on chip memory
    • Flash: 128KB; SRAM: 8KB (2327BFBL)
    • Mask: 128KB; SRAM: 8KB (2327BL)
    • ROMless; SRAM: 8KB (2322RBL)
  • 4-channel DMA controller
  • 16-bit programmable pulse generator
  • Rich set of timers
  • 3-channels of Serial I/F (Async/Sync)
  • Analog Interface
  • On-chip debug with E version (H8S/2329E)
  • Package: 128-pin QFP

Image


End of content

Back To Top