M3028BT2-CPE-1
This product is M30263T2-CPE-FP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

Target Devices
- M16C Family M16C/Tiny Series
- M16C/26A Group (M16C/26A, M16C/26B)
PRSP0042GA-B *Previous code : 42P2R-E (42-pin 0.8mm-pitch SSOP)
- M16C/26A Group (M16C/26A, M16C/26B)
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.
Americas