M3028BT2-CPE-4
This product is M30290T2-CPE-HP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

Target Devices
- M16C Family M16C/Tiny Series
- M16C/28 Group (M16C/28(Normal-ver./T-ver./V-ver.), M16C/28B)
- M16C/29 Group (M16C/29(Normal-ver./T-ver./V-ver.))
PLQP0080KB-A *Previous code : 80P6Q-A (80-pin 0.5mm-pitch LQFP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.
Americas