R0E521174CPE10
Target Devices
- M16C Family R8C/Tiny Series R8C/18, R8C/19, R8C/1A, R8C/1B Groups
PRDP0020BA-A *Previous code : 20P4B (20-pin 1.778mm-pitch SDIP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks. The emulator main unit comes in a significantly reduced size,
compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the
target devices, so, you can program and debug your applications as soon as you
open the package.
Americas