R0E521237CPE00
Target Devices
- M16C Family R8C/Tiny Series R8C/20, R8C/21, R8C/22, R8C/23 Groups
PLQP0048KB-A *Previous code : 48P6Q-A (48-pin 0.5mm-pitch LQFP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks. The emulator main unit comes in a significantly reduced size,
compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the
target devices, so, you can program and debug your applications as soon as you
open the package.
Americas