Skip to main content

Components

This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.


  • R0E521258CFJ00 converter board for PLQP0052JA-A* (Comes with connecting accessories.)
    *Previous code : 52P6A-A (52-pin 0.65mm-pitch LQFP)


Version Information

M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top