Skip to main content

Target Devices

  • M16C Family R8C/Tiny Series R8C/24, R8C/25 Groups
    PLQP0052JA-A *Previous code : 52P6A-A (52-pin 0.65mm-pitch LQFP)

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.

This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.

Version Information

M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top