Skip to main content

HS2339EPI61H (Discontinued product)

Share:
Subscribe:
Subscribe
  • Ordering Information

Ordering Information - E6000 for H8S/2339

Part Number Description Notes
E62339 E6000 Emulator for H8S/2339 with PCI IF Main unit including standard PCI host interface and cable, external probes, PSU, software CD and Quick Start Guide
E62339USB E6000 Emulator for H8S/2339 with USB IF Main unit including USB host interface box and cable, external probes, PSU, software CD and Quick Start Guide
Device specific target headers
JHB2338Q144 QFP-144 Supports H8S/233x
EHB2328Q128 QFP-128 Supports H8S/232x
HS2328ECN61H TQFP-120 Supports H8S/232x
EHB2318Q100B QFP-100B Supports H8S/231x
Additional Parts available
E6000PCI/2 PCI Card Interface PCI interface card to enable the E6000 range to interface with your PC. This is compatible with all E6000s. Can be used to support any E6000 to connect to another host machine without the need to move the PCI card.
HS6000EIU02H USB Host Interface Unit USB interface adapter to enable the E6000 range to interface with your PC. This adapter is compatible with all E6000 systems. Ensures portability of E6000 system between multiple PCs.
CABLEE6000IF Host interface cable PCI interface cable suitable for all E6000s connecting to the PCI2 card, also compatible with the older (now obsolete) PCI1 and ISA interface cards.
E6000PCMCIA PC-Card Interface This product is available from Japan via Renesas Europe and is subject to availability restrictions, consequently there is a longer lead time. Can be used to connect E6000 to laptop machines.
Additional IC Sockets Additional IC Sockets as supplied with E6000 headers. These are available from the suppliers. For sockets under 128 pin please go to the to the Yamaichi homepage at http://www.yamaichi.de/home/. For sockets of 128 pin or above (Namely 128 or 144 or 168 ) then please go to the Tokyo Electech homepage at http://www.tetc.co.jp/e_tet_distri.htm.

Order from a Renesas distributor or the sales representative in your region

Related Resources


End of content

Back To Top