HS2556EPI62H
- Overview
- Documentation
- Downloads
- Design Support

Target Devices
- H8S Family H8S/2500 Series
H8S/2506, H8S/2552, H8S/2556 Groups
Overview
The E6000 is a real-time in-circuit emulator from Renesas that has been
developed in partnership by Renesas organizations in Japan, Europe and the
United States - a true World Tool. It represents a great advance in technology
and performance, incorporating some features of a high-end emulator at an
affordable price.
HS2556EPI62H is supplied with the basic E6000 functionality plus 256b x 8 block
bus monitor function.
Package components
- E6000 emulator
- External probe
- PSU and mains lead
- CD-R (Emulator software, user manual)
- Setup guide for E6000 emulator
Target devices and options
(As of Apr. 21, 2008)
| Target device | PC Interface (User-selectable) |
Extended board (Optional extras) |
User cable (User-selectable) |
|
| Groupe | Type name | |||
| H8S/2556 | 2556F |
HS6000EIU02H HS6000EIP02H *1 HS6000EIC02H HS6000ELN01H |
HS6000EMS12H (4MB memory) |
HS2556ECH61H
(PRQP0144KB-A *Previous code : FP-144J) [NQPACK144SD-ND] |
| H8S/2552 | 2552F 2551F |
HS2556ECH61H
(PRQP0144KB-A *Previous code : FP-144J) [NQPACK144SD-ND] HS2552ECB62H (PLBG0176GA-A *Previous code : BP-176V) [CSPACK176A1513H0] |
||
| H8S/2506 | 2506F 2505F |
|||
*1. HS6000EIP01H is also available.
Americas