Skip to main content

The IE-703102-MC is an in-circuit emulator for the V850E/MS1, V850E/MS2 microcontrollers.

Features

  • IE-703102-MC-EM1: In-circuit Emulator Option Board (5V) for the V850E/MS1, V850E/MS2
  • IE-703102-MC-EM1-A : In-circuit Emulator Option Board (3.3V) for the V850E/MS1


End of content

Back To Top